Compression Terminal
Request a Quote
Brand:
Burndy
Catalog ID:
YA26NBR
2/0 CU-(1)1/2 NEMA-BARE.
Product details
Resources and downloads
Product details
General
Application
Wire Termination
Color Code
Black
Connector Type
LONG BARREL
Die Index
13
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Bare
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Bright
Trade Name
HYLUGâ„¢
UPC
781810096857
UPC 12 Digit
7818100968577
Dimensions
Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.50 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
1.27 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
82 mm
Dimension - Length Overall inch
3.21 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
1-9/16
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.64 in
Physical Attribute - Tongue Angle
Straight
Electrical Ratings
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor Related
Conductor - Copper Str Navy Size
125 (61) Navy
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Minimum Pack Quantity
50
Resources and downloads
Specifications
YA26NBR Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
SD..079849-04
Videos
HYDENT Compression Terminal Overview Video