YA_Photo_BW
YA_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA29T14BBR

HYDENT-250MCM-BELLED BAR.

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
LONG BARREL
Die Index
16
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Bare
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Bright
Temperature Rating
194
Trade Name
HYLUGâ„¢
UPC
781810181379
UPC 12 Digit
7818101813799

Dimensions

Dimension - B Length fraction
1-1/8 in
Dimension - B Length inch
1.13 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
1.13 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
85 mm
Dimension - Length Overall inch
3.34 in
Dimension - N inch
0.56 in
Dimension - Pad Width inch
1.09 in
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.57 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
250 (61) Navy
Conductor - Copper Str Navy Size Range
250 (61) Navy
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
100

Resources and downloads

Videos

play
HYDENT Compression Terminal Overview Video