HUBBELL
Image of YA30B Compression Terminal
Image of YA30B Compression Terminal
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA30B

Cu Tube Compression Terminal, 1 Hole, 4/0 AWG Cu, 1/2" Stud, Belled End.

Product details

General

Application

Wire Termination

Connector Type

LONG BARREL

Die Index

17

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUGâ„¢

UPC

781810181478

UPC 12 Digit

7818101814788

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

90 mm

Dimension - Length Overall inch

3.56 in

Dimension - N inch

0.56 in

Dimension - Outside Diameter inch

0.81 in

Dimension - Pad Width inch

1.19 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.56 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex M Size

4/0 AWG

Conductor - Copper Flex M Size Range

4/0 AWG

Conductor - Copper Str Size

300 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

COPPER

Conductor Size

300 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

50

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video