YA_Photo_BW
YA_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA453T3W

Cu Tubing Compression Terminal, 1 Hole W/O InspWindow,1300 Kcmil, 5/8" Stud, Uninsulated, Long.

Product details

General

Application
Wire Termination
Color Code
Orange
Connector Type
LONG BARREL
Die Index
30
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
straight
Plated
Y
Plating Type
Hot - Tin plated
Trade Name
HYLUGâ„¢
Type
Long Barrel, Hot-Tin Plated
UPC
781810184004
UPC 12 Digit
7818101840044

Dimensions

Dimension - B Length inch
3.19 in
Dimension - Bolt Hole Size inch
0.69 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - Inside Diameter inch
1.35 in
Dimension - L Length Overall mm
160 mm
Dimension - Length Overall inch
6.29 in
Dimension - N inch
0.94 in
Dimension - Outside Diameter inch
1.74 in
Dimension - Pad Width inch
2.47 in
Dimension - Strip Length inch
2-1/16 in
Dimension - Stud Size fraction
5/8
Dimension - Stud Size inch
5/8 in
Dimension - Thread Size
5/8 in
Dimension - Z (inch)
0.94 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Solid Size
1300 Kcmil
Conductor - Copper Str Navy Size
1300 (127) Navy
Conductor - Copper Str Navy Size Range
1300 (127) Navy
Conductor - Copper Str Size
1300 KCMIL
Conductor - Copper Str Size Range
1250 kcmil
Conductor - Material
COPPER
Conductor Size
2500 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
10

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video