HUBBELL
Image of YA4CT7DTS Compression Terminal
Image of YA4CT7DTS Compression Terminal
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA4CT7DTS

Cu Tubing Compression Terminal, Sealed, 1 Hole, #4 Str. Commercial Cu Cable, 3/8" Stud.

Product details

General

Application

Wire Termination

Color Code

Gray

Connector Type

LONG BARREL

Die Index

8

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Straight

Plated

Y

Plating Type

Tin

Trade Name

HYLUGâ„¢

Type

Long Barrel, Tin Plated, Sealed

UPC

781810113745

UPC 12 Digit

7818101137455

Dimensions

Dimension - B Length inch

1.12

Dimension - Bolt Hole Size inch

0.4

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

58

Dimension - Length Overall inch

2.27

Dimension - N inch

0.41

Dimension - Outside Diameter inch

0.34

Dimension - Pad Width inch

0.58

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.42

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

100

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video