YCA262N_Photo_ColorCMYK
YCA262N_Photo_ColorCMYK

YCA282N90,Copper Overhead Compression Terminal, 4/0 AWG, 2-Hole, 90 Degree Angle Tongue

Brand:

Burndy

Catalog ID:

YCA282N90

Cu Overhead Compression Terminal Designed for terminating Cu Conductors to Switch Pads, 4/0 AWG, 2 Pad Holes, 90 Deg, 168 Index.

Product details

General

Connector Type
Terminal
Die Index
168;208
Material
Copper
Oxide Inhibitor Type
Penetrox A
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
2
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810289259
UPC 12 Digit
7818102892599

Dimensions

Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.62 in
Dimension - Hole Size fraction
5/9
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.89 in
Dimension - Pad Width inch
1.22 in
Dimension - Strip Length inch
1 11/16
Dimension - Stud Size inch
33/64
Physical Attribute - Tongue Angle
90 Degree

Conductor Related

Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
2304

Resources and downloads