HUBBELL
YCA262N_Photo_ColorCMYK
YCA262N_Photo_ColorCMYK

YCA292N, Copper compression Lug, 2-hole pad, 1/2" Stud, 1-3/4" Spacing. Used to terminate copper conductor to switch pads and other apparatus

Brand:

Burndy

Catalog ID:

YCA292N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, 5-5/8 IN L.

  • NEMA Standard mounting holes
  • Made of pure copper

Features: NEMA standard mounting holes, Made of pure copper, Installed with same die as equivalent full-tension jumper loop and repair sleeves

Product details

General

Application

Designed for terminating copper conductors to switch pads and other substation or switch yard apparatus

Catalog Number

YCA292N

Connector Type

Terminal

Die Index

169

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox A

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUGâ„¢

Type

YCA-2N

UPC

781810014790

Dimensions

Dimension - B Length fraction

1- 81/100 in

Dimension - B Length inch

1.81 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

140 mm

Dimension - Length Overall inch

5.52 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.95 in

Dimension - Pad Width inch

1.28 in

Dimension - Strip Length inch

1 7/8

Dimension - Stud Size inch

33/64

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

2320