HUBBELL
BUR_SKU-YHSA18K516
BUR_SKU-YHSA18K516

YHSA18K516, Heat Shrink Ring Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YHSA18K516

Heat Shrink Ring Terminal For 22 - 18 AWG.

YHSA18K516.

  • Made from pure copper, annealed for maximum strength
  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

Product details

General

Catalog Number

YHSA18K516

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYDENTâ„¢

UPC

781810484661

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - Bolt Size fraction

5/16

Dimension - Hole Size fraction

1/3 in

Dimension - Hole Size inch

0.33 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

36 mm

Dimension - Length Overall inch

1.40 in

Dimension - N inch

0.24 in

Dimension - Pad Width inch

0.47 in

Dimension - Strip Length inch

5/16

Dimension - Stud Size inch

5/16

Conductor Related

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

100