text.skipToContent text.skipToNavigation

YAES18K5NK

by Burndy 

Catalog ID: YAES18K5NK

Radiation Resistant Insulated Terminals, Ring Tongue, 22-18 AWG STR, 600 V, 3/8" L, 1.170" L, Nickel Plated, Red

Product Details

General

Connector Type Terminal
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Insulation Y
Insulation Type Kynar
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Nickel
Trade Name INSULUG™
Type Radiation Resistant KYNAR Ring Tongue
UPC 781810218358
UPC 12 Digit 7818102183588

Dimensions

Dimension - Hole Size fraction 16/39
Dimension - Hole Size inch 0.41 in
Dimension - L Length Overall mm 30 mm
Dimension - Length Overall inch 1.17 in
Dimension - Pad Width inch 0.53 in
Dimension - Strip Length inch 7/32 in
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.45 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size 22 ;20 ;18 AWG
Conductor - Copper Str Size 22 AWG;20 AWG;18 AWG
Conductor - Copper Str Size Range 22 AWG-18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000

Resources/Downloads