BUR_YA47_Image
BUR_YA47_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA47N

1750 kcmil CU, One Hole, 1/2 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,GRAY Color Code, 33 Die Index.

Product details

General

Application
Wire Termination
Color Code
Gray
Connector Type
LONG BARREL
Die Index
33
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Straight
Plated
Y
Plating Type
Electro-Tin
Temperature Rating
194
Trade Name
HYLUG™
Type
Long barrel, Tin-Plated
UPC
781810317051
UPC 12 Digit
7818103170511

Dimensions

Dimension - B Length fraction
3-7/16 in
Dimension - B Length inch
3.44 in
Dimension - Bolt Hole Size inch
0.81 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
1.27 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
156 mm
Dimension - Length Overall inch
6.13 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.98 in
Dimension - Pad Width inch
2.9 in
Dimension - Strip Length inch
3-1/2 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2 in
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.64 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
1750 KCMIL
Conductor - Copper Str Size Range
1750 kcmil
Conductor - Material
COPPER
Conductor Size
1750 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
3
Minimum Pack Quantity
3
Pallet Quantity
870

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video