HUBBELL
YA-2N_Photo_BW
YA-2N_Photo_BW
play

YA6C2TC14, Cu Compression, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, 6 AWG

$9.49 USD

Brand:

Burndy

Catalog ID:

YA6C2TC14

6 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 7 or 374 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Wire Strip Length: 1-3/16 IN, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Finish: Electro-Tin Plated, Die Index: 7, Color Code: Blue, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W5CVT, W5CRT, X5CRT, X8CART Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W5CVT, W5CRT, X5CRT, X8CART Die, (2), Y35, Y39, Y750, PAT750 Tool, U5CRT, U8CABT Die, (2), Y46 Tool, U5CRT, U8CABT Die With PUADP-1 Adapter, (2), Conductor Type: Commercial Stranded Copper, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Y1MRTC, MY29-3, MY29-11, MRC840 Tool, (2)

Product details

General

Application

Wire Termination

Catalog Number

YA6C2TC14

Color Code

Blue

Connector Type

LONG BARREL

Die Index

7

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Straight

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810019511

UPC 12 Digit

7818100195111

Dimensions

Dimension - B Length inch

1.12

Dimension - Bolt Hole Size inch

0.27

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

67

Dimension - Length Overall inch

2.65

Dimension - N inch

0.31

Dimension - Outside Diameter inch

0.29

Dimension - Pad Width inch

0.45

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4 in

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Navy Size

30 (19) Navy

Conductor - Copper Str Navy Size Range

30 (19) Navy

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1