HUBBELL
YAG-L_Photo_BW
YAG-L_Photo_BW
play

YAG8CLTC516FX, Compression Terminal, 8 Flex G,H,I,K,M, DLO, 8 AWG, Cu, 1-Hole, 5/16" Stud, Standard Barrel

Brand:

Burndy

Catalog ID:

YAG8CLTC516FX

8 Flex G,H,I,K,M,DLO, 8 AWG CU, One Hole, 5/16 Stud Size, Standard Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 49 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instruction

Product details

General

Application

Wire Termination

Catalog Number

YAG8CLTC516FX

Color Code

Red

Connector Type

STANDARD BARREL

Die Index

49

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810330623

UPC 12 Digit

7818103306233

Dimensions

Dimension - B Length fraction

7/16 in

Dimension - B Length inch

0.44 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

0.70 in

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.38 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.52 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 AWG

Conductor - Copper DLO Size Range

8 AWG

Conductor - Copper Flex G Size

"8 AWG"

Conductor - Copper Flex G Size Range

8 AWG

Conductor - Copper Flex H Size

"8 AWG"

Conductor - Copper Flex H Size Range

8 AWG

Conductor - Copper Flex I Size

"8 AWG"

Conductor - Copper Flex I Size Range

8 AWG

Conductor - Copper Flex K Size

"8 AWG"

Conductor - Copper Flex K Size Range

8 AWG

Conductor - Copper Flex M Size

"8 AWG"

Conductor - Copper Solid Size Range

8-6 Sol

Conductor - Copper Str Compact Size

"8 AWG"

Conductor - Copper Str Navy Size

23

Conductor - Copper Str Size

"8 AWG"

Conductor - Copper Str Size Range

8 AWG

Conductor - CopperWeld C Solid Size

8 AWG

Conductor - CopperWeld Solid Size Range

8 AWG

Conductor - CopperWeld Str Size

8 A AWG;8 C AWG;8 D AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE/FLEX

Wire Size

8 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Resources and downloads