Brand:
Burndy
Catalog ID:
YAZ312TC14E2FX
Application
Catalog Number
Color Code
Connector Type
Die Index
Feature - Barrel Style
Feature - Barrel Type
Finish Type
Material
Physical Attribute - Number of Holes
Plated
Plating Type
Temperature Rating
Trade Name
Type
UPC
UPC 12 Digit
Dimension - B Length fraction
Dimension - B Length inch
Dimension - Bolt Hole Size inch
Dimension - Bolt Size fraction
Dimension - Bolt Size inch
Dimension - D inch
Dimension - Hole Size fraction
Dimension - Hole Size inch
Dimension - Hole Size mm
Dimension - L Length Overall mm
Dimension - Length Overall inch
Dimension - Length Side B inch
Dimension - N inch
Dimension - Outside Diameter inch
Dimension - Pad Width inch
Dimension - Strip Length inch
Dimension - Stud Size fraction
Dimension - Thread Size
Dimension - Z (inch)
Physical Attribute - Tongue Angle
Voltage - Maximum
Voltage Rating
Conductor - Copper DLO Size
Conductor - Copper DLO Size Range
Conductor - Copper Flex G Size
Conductor - Copper Flex G Size Range
Conductor - Copper Flex H Size
Conductor - Copper Flex H Size Range
Conductor - Copper Flex I Size
Conductor - Copper Flex I Size Range
Conductor - Copper Flex K Size
Conductor - Copper Flex K Size Range
Conductor - Copper Flex M Size
Conductor - Copper Flex M Size Range
Conductor - Copper Str Size
Conductor - Copper Str Size Range
Conductor - Material
Conductor Size
Conductor Type
Wire Size
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Industry Standard(s)
Standards - RoHS Compliance Status
UL Listed
Carton Quantity
Minimum Pack Quantity