HUBBELL
BUR_SKU-YA482NFXB
BUR_SKU-YA482NFXB
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA482NFXB

Copper Compression Lug, 2 Hole w/o Inspection Window,1550 kcmil, 1/2" Stud,long Barrel, Tin - Electro Plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA482NFXB

Color Code

Brown

Connector Type

LONG BARREL

Die Index

34

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Straight

Plated

Y

Plating Type

Electro-Tin

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

Long barrel, Tin-Plated

UPC

781810282250

UPC 12 Digit

7818102822500

Dimensions

Dimension - B Length fraction

3-7/8 in

Dimension - B Length inch

3.9 In

Dimension - Bolt Hole Size inch

0.56 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.01 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

214 mm

Dimension - Length Overall inch

8.42 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

2.13 in

Dimension - Pad Width inch

3.1 in

Dimension - Strip Length inch

4-1/16 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2 in

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex K Size

1550

Conductor - Copper Str Size

2000 KCMIL

Conductor - Material

COPPER

Conductor Size

2000 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

5

Pallet Quantity

480

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video