BUR_YA4CTC38_Image
BUR_YA4CTC38_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA4CTC10

4 AWG CU, One Hole, #10 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,GRAY Color Code, 8 or 346 Die Index.

Product details

General

Application
Wire Termination
Color Code
Gray
Connector Type
LONG BARREL
Die Index
8
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Straight
Plated
Y
Plating Type
Electro-Tin
Trade Name
HYLUG™
Type
Long Barrel, Electro-Tin Plated
UPC
781810019054
UPC 12 Digit
7818100190544

Dimensions

Dimension - B Length inch
1.12
Dimension - Bolt Hole Size inch
0.21
Dimension - Bolt Size fraction
#8-#10
Dimension - Bolt Size inch
0.21
Dimension - Hole Size fraction
#10
Dimension - Hole Size inch
0.21
Dimension - Hole Size mm
5.3 mm
Dimension - L Length Overall mm
49
Dimension - Length Overall inch
1.94
Dimension - N inch
0.25
Dimension - Outside Diameter inch
0.34
Dimension - Pad Width inch
0.5
Dimension - Strip Length inch
1-3/16 in
Dimension - Stud Size fraction
#10
Dimension - Stud Size inch
3/16 in
Dimension - Z (inch)
0.27
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Solid Size
4 AWG
Conductor - Copper Str Navy Size
40 (19) Navy
Conductor - Copper Str Navy Size Range
40 (19) Navy
Conductor - Copper Str Size
4 AWG
Conductor - Copper Str Size Range
4 AWG
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video