BUR_YA402NFXB_PRODIMAGE
BUR_YA402NFXB_PRODIMAGE
play

YA402NFXB, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, 650 kcmil G, 646 DLO

Brand:

Burndy

Catalog ID:

YA402NFXB

650 kcmil G, 646 DLO CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Finish: Electro-Tin Plated, Tongue Angle: Straight, Wire Strip Length: 3-5/16 IN, Die Index: 24, Temperature Rating: 90 DEG C, Color Code: Black, Tools, Die Set Catalog Number, And (number Of Crimps): Hydraulic: Y35, Y39, Y750, PAT750 Tool, U39RT Die, (4), Y46 Tool, U39RT Die With PUADP-1 Adapter, (4), Conductor Type: Flexible Copper, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (3)

Product details

General

Application
Wire Termination
Color Code
Black
Connector Type
LONG BARREL
Die Index
24
EU RoHS Indicator
Yes
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin Plated
Sub Brand
HYLUG
Temperature Rating
194
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810053690
UPC 12 Digit
7818100536900

Dimensions

Dimension - B Length inch
3.24 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
3.01 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
183 mm
Dimension - Length Overall inch
7.22 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
1.35 in
Dimension - Pad Width inch
1.98 in
Dimension - Strip Length inch
3-5/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.64 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
646 KCMIL
Conductor - Copper DLO Size Range
646 kcmil
Conductor - Copper Flex G Size
650 KCMIL
Conductor - Copper Flex G Size Range
650 kcmil
Conductor - Copper Str Size
650 KCMIL
Conductor - Copper Str Size Range
650 kcmil
Conductor - Material
COPPER
Conductor Size
650 KCMIL
Conductor Type
FLEX
Wire Size
650 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6
Pallet Quantity
1470

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video