BUR_YA1CN90_PRODIMAGE
BUR_YA1CN90_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA1CN90

1 AWG CU, One Hole, 1/2 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,GREEN Color Code, 11 or 375 Die Index, 90 Degree.

Product details

General

Application
Wire Termination
Color Code
Green
Connector Type
LONG BARREL
Die Index
11
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810313053
UPC 12 Digit
7818103130533

Dimensions

Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.38 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
0.70 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
41 mm
Dimension - Length Overall inch
1.60 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
1-7/16
Dimension - Stud Size fraction
1/2
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.64 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
75 (37) Navy
Conductor - Copper Str Navy Size Range
75 (37) Navy
Conductor - Copper Str Size
1 AWG
Conductor - Copper Str Size Range
1 AWG
Conductor - Material
COPPER
Conductor Size
1 AWG
Conductor Type
CODE

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video