HUBBELL
BUR_YA26LBOX_Image
BUR_YA26LBOX_Image
play

YA26LBOX, 2/0 AWG, CU, 1 Hole, 3/8 Stud, Standard Barrel, Inspection Window

OR

Brand:

Burndy

Catalog ID:

YA26LBOX

2/0 AWG CU, One Hole, 3/8 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, BLACK Color Code, 13 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Features: UL Listed 90 DEG C, 600 V To 35 KV 45 DEG, 90 DEG Angles Are Available, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, OUR840, MD7-34R Mechanical: W26VT (2), W26RT (2), X26RT (2),BCT500HS, Y500CTHS Hydraulic: W26VT (2),W26RT (2), X25RT (2), X26RT (2), Y35, Y39, Y750, Y46, PAT750 Hydraulic:U26RT (1), Dieless: MY29-3 (1), MY29-11 (1), MRC840 (2), Y644HS (1), Y81KFT (1), Y81KFTMBH (1), PAT81KFT-18V (1), Wire Strip Length: 1 IN, Conductor Type: Commercial Stranded Copper, Tongue Angle: Straight, Temperature Rating: 90 DEG C, Die Index: 13 Element A

Product details

General

Application

Wire Termination

Catalog Number

YA26LBOX

Color Code

Black

Connector Type

STANDARD BARREL

Die Index

13

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810553756

UPC 12 Digit

7818105537566

Dimensions

Dimension - B Length fraction

15/16 in

Dimension - B Length inch

0.94 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.83 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.19 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

125 (61) Navy

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Resources and downloads