HUBBELL
YA28L245_image
YA28L245_image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA28L1745

Copper Tubing, Single Hole W/ insp window, 4/0 AWG, 5/8"stud, Tin plated, 200 Navy, 15 index, Purple.

Product details

General

Application

Wire Termination

Color Code

Purple

Connector Type

STANDARD BARREL

Die Index

15

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Tin Plated

UPC

781810018682

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - D inch

1.33 in

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.64 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

1.02 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

5/8

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

200 (61) Navy

Conductor - Copper Str Navy Size Range

200 (61) Navy

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

10

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video