text.skipToContent text.skipToNavigation

YA2C2

by Burndy 

Catalog ID: YA2C2

Copper Compression lug, 2 Hole w/o Inspection Window, 2 AWG, 1/3" Stud, 3/4" stud hole spacing, Long Barrel, Tin Plated.

Product Details

General

Application Termination
Color Code Brown
Connector Type Terminal
Die Index 10
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810500705
UPC 12 Digit 7818105007055

Dimensions

Dimension - B Length inch 1.25 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - D inch 1.59 in
Dimension - Hole Size inch 0.34 in
Dimension - Hole Size mm 9 mm
Dimension - L Length Overall mm 75 mm
Dimension - Length Overall inch 2.97 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.42 in
Dimension - Pad Width inch 0.59 in
Dimension - Strip Length inch 1-5/16
Dimension - Z inch 0.50 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 60 (37) Navy
Conductor - Copper Str Navy Size Range 60 (37) Navy
Conductor - Copper Str Size 2 AWG
Conductor - Copper Str Size Range 2 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings