text.skipToContent text.skipToNavigation

YA2CL2TC3890

by Burndy 

Catalog ID: YA2CL2TC3890

COPPER COMPRESSION TERMINAL.

Product Details

General

Color Code Brown
Connector Type Terminal
Die Index 10
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Electro Tin Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810019337
UPC 12 Digit 7818100193377

Dimensions

Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - D inch 1.83 in
Dimension - Height inch 1.37 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 55 mm
Dimension - Length Overall inch 2.15 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.42 in
Dimension - Pad Width inch 0.60 in
Dimension - Strip Length inch 15/16
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 60 (37) Navy
Conductor - Copper Str Navy Size Range 60 (37) Navy
Conductor - Copper Str Size 2 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads