HUBBELL
YAV-L-90
YAV-L-90
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA2CL2TC3890

2 AWG CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 10 Die Index, 90 Degree.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA2CL2TC3890

Color Code

Brown

Connector Type

STANDARD BARREL

Die Index

10

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Electro Tin Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019337

UPC 12 Digit

7818100193377

Dimensions

Dimension - B Length inch

0.88 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.83 in

Dimension - Height inch

1.37 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

55 mm

Dimension - Length Overall inch

2.15 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.60 in

Dimension - Strip Length inch

15/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

60 (37) Navy

Conductor - Copper Str Navy Size Range

60 (37) Navy

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video