HUBBELL
SKU-YA30L2745
SKU-YA30L2745
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA30L2745

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, 300 kcmil Code, 300 Navy, 7/8" Stud, 45 Deg Bend, Standard Barrel.

Product details

General

Application

Wire Termination

Color Code

White

Connector Type

STANDARD BARREL

Die Index

17

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUGâ„¢

Type

Long Barrel, Tin Plated

UPC

781810314265

UPC 12 Digit

7818103142655

Dimensions

Dimension - B Length inch

1.03 in

Dimension - Bolt Hole Size inch

0.91 in

Dimension - Bolt Size fraction

7/8

Dimension - Bolt Size inch

0.88

Dimension - Height inch

1.75 in

Dimension - Hole Size fraction

7/8

Dimension - Hole Size inch

0.94

Dimension - Hole Size mm

23.8 mm

Dimension - L Length Overall mm

83 mm

Dimension - Length Overall inch

3.29 in

Dimension - N inch

0.88 in

Dimension - Outside Diameter inch

0.81 in

Dimension - Pad Width inch

1.20 in

Dimension - Strip Length inch

1 in

Dimension - Stud Size fraction

7/8

Dimension - Z (inch)

0.89 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

300 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

COPPER

Conductor Size

300 KCMIL

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video