HUBBELL
SKU-YA30LTC34FX90
SKU-YA30LTC34FX90
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA30LTC34FX90

Cu Tubing Hylug; 1 Hole with Inspection Window; 250 Flex CLASS G:259 STR CLASS H:427 STR; 600V-35kV; 3/4" stud; Standard; Compression; Yellow; 90 Degree Bend.

Product details

General

Application

Wire Termination

Color Code

Yellow

Connector Type

STANDARD BARREL

Die Index

16

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUGâ„¢

Type

Long Barrel, Tin Plated

UPC

781810314173

UPC 12 Digit

7818103141733

Dimensions

Dimension - B Length inch

1.03 in

Dimension - Bolt Size fraction

3/4

Dimension - Bolt Size inch

0.75

Dimension - Height inch

1.89 in

Dimension - Hole Size fraction

3/4

Dimension - Hole Size inch

0.81

Dimension - Hole Size mm

21 mm

Dimension - L Length Overall mm

52 mm

Dimension - Length Overall inch

2.05 in

Dimension - N inch

0.75 in

Dimension - Outside Diameter inch

0.81 in

Dimension - Pad Width inch

1.20 in

Dimension - Strip Length inch

1-1/16

Dimension - Stud Size fraction

3/4

Dimension - Z (inch)

0.77 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size

250 KCMIL

Conductor - Copper Flex G Size Range

250 kcmil

Conductor - Copper Flex H Size

250 KCMIL

Conductor - Copper Flex H Size Range

250 kcmil

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video