YA32L45_image
YA32L45_image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA32L1445

Copper HYLUG™, Single Hole W/ insp window, 400 kcmil, 3/8" stud, 19 or 470 index, Blue, Tin Plated.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
STANDARD BARREL
Die Index
19
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810314807

Dimensions

Dimension - B Length fraction
1-3/16 in
Dimension - B Length inch
1.19 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
0.83 in
Dimension - Height inch
2.03 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
66 mm
Dimension - Length Overall inch
2.58 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.95 in
Dimension - Pad Width inch
1.40 in
Dimension - Strip Length inch
1-1/4
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
400 (127) Navy
Conductor - Copper Str Navy Size Range
400 (127) Navy
Conductor - Copper Str Size
400 KCMIL
Conductor - Copper Str Size Range
400 kcmil
Conductor - Material
COPPER
Conductor Size
400 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
5

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video