text.skipToContent text.skipToNavigation

YA39L945

by Burndy 

Catalog ID: YA39L945

Copper Compression Lug, Single Hole w/ Inspection Window, 750 kcmil, 1-1/4" Stud,24 index ,Black,Tin Plated,45 Degree Bend

Product Details

General

Color Code Black
Connector Type Terminal
Die Index 24
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810021323

Dimensions

Dimension - B Length fraction 1-7/16 in
Dimension - B Length inch 1.42 in
Dimension - D inch 2.52 in
Dimension - Height inch 2.65 in
Dimension - Hole Size mm 33 mm
Dimension - L Length Overall mm 122 mm
Dimension - Length Overall inch 4.80 in
Dimension - N inch 1.25 in
Dimension - Outside Diameter inch 1.30 in
Dimension - Pad Width inch 1.91 in
Dimension - Strip Length inch 1-15/16
Dimension - Stud Size inch 1-1/4 in
Dimension - Z inch 1.27 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 750 kcmil
Conductor - Copper Str Size Range 750 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 6

Resources/Downloads