HUBBELL
YA41L45_image
YA41L45_image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA41L45

850 kcmil CU, One Hole, 5/8 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, GOLD Color Code, 26 Die Index.

Product details

General

Application

Wire Termination

Color Code

Gold

Connector Type

STANDARD BARREL

Die Index

26

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810367476

Dimensions

Dimension - B Length fraction

1-7/8 in

Dimension - B Length inch

1.88 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - D inch

1.33 in

Dimension - Height inch

3.06 in

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.03 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.38 in

Dimension - Pad Width inch

2.01 in

Dimension - Strip Length inch

1-15/16

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

5/8

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

850 KCMIL

Conductor - Copper Str Size Range

850 kcmil

Conductor - Material

COPPER

Conductor Size

850 KCMIL

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video