text.skipToContent text.skipToNavigation

YA462NU

by Burndy 

Catalog ID: YA462NU

Copper Compression Lug, Blank Tongue, w/o Inspection Window, 1500 kcmil, 3/8" Min Stud, Short Barrel, Tin Plated

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 31
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 0
Plated Y
Plating Type Tin plated
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810524909
UPC 12 Digit 7818105249099

Dimensions

Dimension - B Length inch 3.19 in
Dimension - L Length Overall mm 192 mm
Dimension - Length Overall inch 7.55 in
Dimension - Outside Diameter inch 1.84 in
Dimension - Pad Width inch 2.69 in
Dimension - Strip Length inch 3-1/4
Dimension - Stud Size inch 3/8
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 1500 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 3

Resources/Downloads

Customer Notices

Sales Drawings