HUBBELL
YA-L-90
YA-L-90
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA4CTC1090

4 AWG CU, One Hole, #10 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,GRAY Color Code, 8 or 346 Die Index.

Product details

General

Application

Wire Termination

Color Code

Gray

Connector Type

LONG BARREL

Die Index

8

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Straight

Plated

Y

Plating Type

Electro-Tin

Trade Name

HYLUG™

Type

Long Barrel, Electro-Tin Plated

UPC

781810317280

UPC 12 Digit

7818103172800

Dimensions

Dimension - B Length inch

1.12

Dimension - Bolt Hole Size inch

0.21

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Height inch

1.56 in

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

20

Dimension - Length Overall inch

0.78

Dimension - N inch

0.25

Dimension - Outside Diameter inch

0.34

Dimension - Pad Width inch

0.5

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

3/16 in

Dimension - Z (inch)

0.27

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Str Navy Size

40 (19) Navy

Conductor - Copper Str Navy Size Range

40 (19) Navy

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video