HUBBELL
BUR_YA8CLBOX_Image
BUR_YA8CLBOX_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA8CL1BRBOX500

COPPER COMPRESSION TERMINAL.

Product details

General

Application

Wire Termination

Color Code

Red

Connector Type

STANDARD BARREL

Die Index

49

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Bare

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin Plated

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Tin Plated

UPC

781810192344

UPC 12 Digit

7818101923444

Dimensions

Dimension - B Length inch

0.44 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.58 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.26 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.44 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

#8

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 AWG

Conductor - Copper Flex G Size

"8 AWG"

Conductor - Copper Flex H Size

"8 AWG"

Conductor - Copper Flex I Size

"8 AWG"

Conductor - Copper Flex K Size

"8 AWG"

Conductor - Copper Flex M Size

"8 AWG"

Conductor - Copper Solid Size

6 Sol-8 Sol

Conductor - Copper Solid Size Range

8-6 Sol

Conductor - Copper Str Compact Size

"8 AWG"

Conductor - Copper Str Navy Size

23

Conductor - Copper Str Navy Size Range

23 (7) Navy

Conductor - Copper Str Size

"8 AWG"

Conductor - Copper Str Size Range

8 AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE/FLEX

Wire Size

8 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

500

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video