text.skipToContent text.skipToNavigation

YA8CL2TC14

by Burndy 

Catalog ID: YA8CL2TC14

8 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 49 Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Finish: Electro-Tin Plated, Die Index: 49, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Wire Strip Length: 1/2 IN, Color Code: Red, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W8CVT, W8CRT, X8CRT Die, (1), Hydraulic: BCT500HS, Y500CTHS Tool, W8CVT, W8CRT, X8CRT Die, (1), Y35, Y39, Y750, PAT750 Tool, U8CRT Die, (1), Y46 Tool, U8CRT Die With PUADP-1 Adapter, (1), Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, Y1MRTC, Y8MRB-1, PAT81KFT-18V, MY29-3, MY29-11, MRC840 Tool, (1), Conductor Type: Commercial Stranded Copper, Flexible Copper, Solid Copper

Product Details

General

Application Termination
Color Code Red
Connector Type Terminal
Die Index 49
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Temperature Rating 194
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810503591
UPC 12 Digit 7818105035911

Dimensions

Dimension - B Length inch 0.44 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Bolt Size fraction 1/4
Dimension - D inch 0.64 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 50 mm
Dimension - Length Overall inch 1.95 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.27 in
Dimension - Pad Width inch 0.44 in
Dimension - Strip Length inch 7/16
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 23 (7) Navy
Conductor - Copper Str Navy Size Range 23 (7) Navy
Conductor - Copper Str Size 8 AWG
Conductor - Copper Str Size Range 8 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads