HUBBELL
YA-L-45
YA-L-45
play

YAV102TC1045, Compression Terminal, #14-10 AWG, 12-10 Sol Cu, 2-Hole, #10 Stud, 5/8" Spacing, 45 Degree

Brand:

Burndy

Catalog ID:

YAV102TC1045

14-10 AWG - 12-10 Sol CU, Two Hole, #10 Stud Size, 5/8 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color cording

Product details

General

Application

Wire Termination

Catalog Number

YAV102TC1045

Connector Type

LONG BARREL

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810022115

UPC 12 Digit

7818100221155

Dimensions

Dimension - B Length fraction

3/8 in

Dimension - B Length inch

0.38 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - D inch

1.13 in

Dimension - Height inch

0.54 in

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

34 mm

Dimension - Length Overall inch

1.33 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.36 in

Dimension - Strip Length inch

7/16

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.26 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Solid Size Range

12 -10 Sol

Conductor - Copper Str Size

14 AWG-10 AWG

Conductor - Copper Str Size Range

14 AWG - 10 AWG

Conductor - Material

COPPER

Conductor Size

14-10 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

50

Resources and downloads

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video