HUBBELL
SKU-YAV102TC14E9
SKU-YAV102TC14E9
play

YAV102TC14E9, Compression Terminal, 14-10 Str, 12-10 Sol, 2-Hole, 1/4" Stud

Brand:

Burndy

Catalog ID:

YAV102TC14E9

Cu compression standard barrel-code conductor, 2 holes W/ inspection window, #14-10 Str., #12-10 Sol, 1/4" stud, Tin - Electro Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color cording

Features: Compression Terminal, With Inspection Window, Tongue Angle: Straight, Wire Strip Length: 7/16 IN

Product details

General

Application

Wire Termination

Catalog Number

YAV102TC14E9

Connector Type

LONG BARREL

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG,TERMINALS

Temperature Rating

194

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Tin Plated

UPC

781810326701

UPC 12 Digit

7818103267011

Dimensions

Dimension - B Length fraction

3/8 in

Dimension - B Length inch

0.38 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

1.14 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.72 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

7/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 -10 Sol

Conductor - Copper Str Navy Size

3 (7) Navy;4 (1) Navy;4 (7) Navy;4 (19) Navy;4 (41) Navy;6 (7) Navy;6 (19) Navy;9 (7) Navy;9 (37) Navy

Conductor - Copper Str Navy Size Range

3 (7) Navy-9 (37) Navy

Conductor - Copper Str Size

14 AWG-10 AWG

Conductor - Copper Str Size Range

14 AWG - 10 AWG

Conductor - Material

COPPER

Conductor Size

14-10 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Resources and downloads

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video