HUBBELL
YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW
play

YAV25LTC10FX, Compression Terminal, 1/0 AWG Class G-M, 1/0 DLO, 1/0 AWG Class B/C, Code, 100 Navy, 1-Hole, #10 Stud, Standard Barrel

Brand:

Burndy

Catalog ID:

YAV25LTC10FX

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, 1/0 AWG Class G-M, 1/0 (275/#24)DLO, 1/0 AWG Class B,C Code, 100 Navy, #10 Stud, Standard Brrl.

  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

Product details

General

Application

Wire Termination

Catalog Number

YAV25LTC10FX

Color Code

Pink

Connector Type

STANDARD BARREL

Die Index

12

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Tin Plated

UPC

781810223666

UPC 12 Digit

7818102236666

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - B Length inch

0.69 in

Dimension - Bolt Hole Size inch

0.21

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

41 mm

Dimension - Length Overall inch

1.63 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

11/16

Dimension - Stud Size fraction

#10

Dimension - Z (inch)

0.27 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

"1/0 AWG"

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

"1/0 AWG"

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

"1/0 AWG"

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

"1/0 AWG"

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

"1/0 AWG"

Conductor - Copper Str Compact Size

"1/0 AWG"

Conductor - Copper Str Navy Size

100

Conductor - Copper Str Navy Size Range

100 (61) Navy

Conductor - Copper Str Size

"1/0 AWG"

Conductor - Copper Str Size Range

1/0 AWG

Conductor - CopperWeld Str Size

1/0 F AWG;1/0 G AWG;1/0 J AWG;1/0 K AWG

Conductor - CopperWeld Str Size Range

1/0 F AWG-1/0 K AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

100

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video