YAV2CLTC516FX45G1_IMAGE
YAV2CLTC516FX45G1_IMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV25LTC14FX45

Cu Tubing Hylug; 1 Hole with Inspection Window; 1/0 WELD, 1/0(275/#24) DLO, 1/0 AWG Code, 100 Navy; 600V-35kV; 1/4" stud; Compression; 0.27 in BCD.

Product details

General

Application
Wire Termination
Color Code
Pink
Connector Type
STANDARD BARREL
Die Index
12
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810022719
UPC 12 Digit
7818100227199

Dimensions

Dimension - B Length fraction
11/16 in
Dimension - B Length inch
0.69 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
0.64
Dimension - Height inch
1.20 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
43 mm
Dimension - Length Overall inch
1.71 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
11/16
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
1/0 AWG
Conductor - Copper DLO Size Range
1/0 AWG
Conductor - Copper Flex G Size
"1/0 AWG"
Conductor - Copper Flex G Size Range
1/0 AWG
Conductor - Copper Flex H Size
"1/0 AWG"
Conductor - Copper Flex H Size Range
1/0 AWG
Conductor - Copper Flex I Size
"1/0 AWG"
Conductor - Copper Flex I Size Range
1/0 AWG
Conductor - Copper Flex K Size
"1/0 AWG"
Conductor - Copper Flex K Size Range
1/0 AWG
Conductor - Copper Flex M Size
"1/0 AWG"
Conductor - Copper Str Compact Size
"1/0 AWG"
Conductor - Copper Str Navy Size
100
Conductor - Copper Str Navy Size Range
100 (61) Navy
Conductor - Copper Str Size
"1/0 AWG"
Conductor - Copper Str Size Range
1/0 AWG
Conductor - CopperWeld Str Size
1/0 F AWG;1/0 G AWG;1/0 J AWG;1/0 K AWG
Conductor - CopperWeld Str Size Range
1/0 F AWG-1/0 K AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE/FLEX
Wire Size
1/0 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Pallet Quantity
24000

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video