HUBBELL
YAV2CLTC516FX45G1_IMAGE
YAV2CLTC516FX45G1_IMAGE
play

YAV26LTC38FX45, Compression Terminal, 2/0 Flex G,H,I,K,M, DLO, 2/0 AWG, Cu, 1-Hole, 3/8" Stud, Standard Barrel, 45 Degree

Brand:

Burndy

Catalog ID:

YAV26LTC38FX45

2/0 Flex G,H,I,K,M,DLO, 2/0 AWG CU, One Hole, 3/8 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 13 Die Index.

  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

Product details

General

Application

Wire Termination

Catalog Number

YAV26LTC38FX45

Color Code

Black

Connector Type

STANDARD BARREL

Die Index

13

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810080474

UPC 12 Digit

7818100804744

Dimensions

Dimension - B Length inch

0.81 in

Dimension - Bolt Hole Size inch

0.40 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

52 mm

Dimension - Length Overall inch

2.04 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.63 in

Dimension - Pad Width inch

0.93 in

Dimension - Strip Length inch

13/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2/0 AWG

Conductor - Copper DLO Size Range

2/0 AWG

Conductor - Copper Flex G Size

"2/0 AWG"

Conductor - Copper Flex G Size Range

2/0 AWG

Conductor - Copper Flex H Size

"2/0 AWG"

Conductor - Copper Flex H Size Range

2/0 AWG

Conductor - Copper Flex I Size

"2/0 AWG"

Conductor - Copper Flex I Size Range

2/0 AWG

Conductor - Copper Flex K Size

"2/0 AWG"

Conductor - Copper Flex K Size Range

2/0 AWG

Conductor - Copper Flex M Size

"2/0 AWG"

Conductor - Copper Str Compact Size

"2/0 AWG"

Conductor - Copper Str Navy Size

125

Conductor - Copper Str Navy Size Range

125 (61) Navy

Conductor - Copper Str Size

"2/0 AWG"

Conductor - Copper Str Size Range

2/0 AWG

Conductor - CopperWeld Str Size

2/0 F AWG;2/0 G AWG;2/0 J AWG;2/0 K AWG;2/0 V AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE/FLEX

Wire Size

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

24000

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video