Compression Terminal
Request a Quote
Brand:
Burndy
Catalog ID:
YAZ254TC38E1G1
Prop 65 Notice
Copper Compression Terminal; 4-Hole Pad; 3/8" Stud.
Product details
Resources and downloads
Product details
General
Application
Wire Termination
Color Code
Pink
Connector Type
LONG BARREL
Die Index
12
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
4
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810649183
UPC 12 Digit
7818106491833
Dimensions
Dimension - B Length inch
1.38
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - E Spacing between Holes fraction
1.13
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
101
Dimension - Length Overall inch
3.96
Dimension - N inch
0.31
Dimension - Outside Diameter inch
0.51
Dimension - Pad Width inch
1.63
Dimension - Strip Length inch
1-7/16
Dimension - Stud Size fraction
3/8
Physical Attribute - Tongue Angle
Straight
Electrical Ratings
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor Related
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
100 Navy
Conductor - Copper Str Size
1/0 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
6
Minimum Pack Quantity
20
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
YAZ254TC38E1G1 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50025312
Videos
HYDENT Compression Terminal Overview Video