HUBBELL
YAZ
YAZ
play

YAZV1CTC14FX, Compression Terminal, 1 Flex G,H,I,K,M, DLO, 1 AWG B/C, Cu, 1-Hole, 1/4" Stud, Long Barrel

Brand:

Burndy

Catalog ID:

YAZV1CTC14FX

1 Flex G,H,I,K,M,DLO, 1 AWG (B/C) CU, One Hole, 1/4 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 or 375 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YAZV1CTC14FX

Color Code

Green

Connector Type

LONG BARREL

Die Index

11

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Long Barrel, Skive

UPC

781810241349

UPC 12 Digit

7818102413499

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.38 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

61 mm

Dimension - Length Overall inch

2.40 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Pad Width inch

0.75 in

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1 AWG

Conductor - Copper DLO Size Range

1 AWG

Conductor - Copper Flex G Size

"1 AWG"

Conductor - Copper Flex G Size Range

1 AWG

Conductor - Copper Flex H Size

"1 AWG"

Conductor - Copper Flex H Size Range

1 AWG

Conductor - Copper Flex I Size

"1 AWG"

Conductor - Copper Flex I Size Range

1 AWG

Conductor - Copper Flex K Size

"1 AWG"

Conductor - Copper Flex K Size Range

1 AWG

Conductor - Copper Flex M Size

"1 AWG"

Conductor - Copper Str Compact Size

"1 AWG"

Conductor - Copper Str Navy Size

75

Conductor - Copper Str Size

"1 AWG"

Conductor - Copper Str Size Range

1 AWG

Conductor - CopperWeld Str Size

1 F AWG;1 G AWG;1 J AWG;1 K AWG;1 N AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE/FLEX

Wire Size

1 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Resources and downloads