HUBBELL
Q18F
Q18F

Q14F11X02B, Uninsulated Female Quick Disconnect For 16 - 14 AWG (.11 x .02)

Brand:

Burndy

Catalog ID:

Q14F11X02B

Uninsulated Female Quick Disconnect For 16 - 14 AWG (.11 x .02).

Q14F11X02B.

  • Butted Seam
  • Chamfered barrel opening for quick and easy wire insertion
  • Dimpled female socket detent ensure firm grip

Product details

General

Catalog Number

Q14F11X02B

Connector Type

Female Quick Disconnect

Feature - Barrel Style

Chamfered

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIPâ„¢

Type

Disconnect Connectors

UPC

781810355626

UPC 12 Digit

7818103556266

Dimensions

Dimension - Length Overall inch

0.66 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.110 in

Dimension - Width mm

3 mm

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1000