Uninsulated Block Fork Terminal For 22 - 16 AWG
Request a Quote
Brand:
Burndy
Catalog ID:
T1610BF
Uninsulated Block Fork Terminal For 22 - 16 AWG.
T1610BF.
Product details
Resources and downloads
Product details
General
Connector Type
Block Fork Terminal
Feature - Barrel Style
Shrouded
Material
Copper
Physical Attribute - Tongue Type
Block Fork
Plated
Y
Plating Type
Tin
Trade Name
HYDENTâ„¢
Type
Fork Tongue
UPC
781810530825
UPC 12 Digit
7818105308255
Dimensions
Dimension - Bolt Size fraction
#8 - #10
Dimension - L Length Overall mm
21
Dimension - Length Overall inch
0.83 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
9/32 in
Dimension - Stud Size inch
#8 - #10
Dimension - Z (inch)
0.79 in
Conductor Related
Conductor Range
#22 AWG to #18 AWG
Conductor Size
22 - 16 AWG
Conductor Type
CU C Solid-Size
CU C Str-Size
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
100
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50094180