YSV2CLBOX_Photo_ColorRGB
YSV2CLBOX_Photo_ColorRGB

Uninsulated Reducing Splice For 6 AWG and 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YRV6CV10L

Cu Reducer Butt Splice, W/InspWindow, Barrel A:6 Barrel C:10 (Str), 1.25" L, Tin Plated, For Aircraft Applications.

YRV6CV10L.

Features: Cu Reducer Butt Splice, With Insp Window, 1.25 IN L, Tin Plated

Product details

General

Application
For Splicing Two Different Size Wires, Aircraft Applications (Flexible Cables)
Connector Type
Reducer
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYREDUCER
Trade Name
HYREDUCERâ„¢
Type
Reducing Splices
UPC
781810026373

Dimensions

Dimension - A Outside Diameter inch
0.3 in
Dimension - B Length fraction
1/2 in
Dimension - B Length inch
0.50 in
Dimension - B Outside Diameter inch
0.21 in
Dimension - Length BB inch
0.53 in
Dimension - Length Overall inch
1.25 in
Length
1.25 in

Conductor Related

Conductor - Copper Flex H Size B Range
N/A
Conductor - Copper Str Size
6
Conductor - Copper Str Size B
10
Conductor Size
12 - 10 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings