HUBBELL
YAVR
YAVR

YAV2CRSNK, Uninsulated Right Angle Ring Terminal For 2 AWG, 1-Hole, 3/8" Stud, Nickel Plated

Brand:

Burndy

Catalog ID:

YAV2CRSNK

Uninsulated Right Angle Ring Terminal For 2 AWG (Nickel Plated).

YAV2CRSNK.

  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service
  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance, and excellent ductility for crimping
  • Double thick tongue provides a structurally strong terminal tongue
  • Produced from tubular copper, extra copper material assures the ompression terminal will operate cooler than the conductors it connects
  • Internally beveled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion

Product details

General

Catalog Number

YAV2CRSNK

Connector Type

Ring Terminal

Die Index

41

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Nickel

Trade Name

HYLUGâ„¢

Type

Ring Tongue

UPC

781810053164

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.62 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - G inch

1 in

Dimension - Hole Size mm

10 mm

Dimension - Length Overall inch

1.27 in

Dimension - N inch

0.33 in

Dimension - Outside Diameter inch

0.47 in

Dimension - Pad Width inch

0.68 in

Dimension - Strip Length inch

5/8

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN 2

Conductor Size

2 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

100

Resources and downloads