HUBBELL
YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW

YAV6CL10BOX, Uninsulated Ring Terminal For 6 AWG, 1-Hole, 1/2" Stud

Brand:

Burndy

Catalog ID:

YAV6CL10BOX

Copper Compression Lug, Ring Tongue, 1-Hole with Inspection Window, 6 AWG, 1/2" Stud, Tin Plated, Standard Barrel

YAV6CL10BOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

Product details

General

Application

Industrials, Hospitals, Utilities, Marine, Computer

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors

Catalog Number

YAV6CL10BOX

Connector Type

Ring Terminal

Die Index

39

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYLUGâ„¢

Type

Ring Tongue

UPC

781810539200

UPC 12 Digit

7818105392000

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.47 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

0.86 in

Dimension - Hole Size inch

0.52 in

Dimension - Hole Size mm

13 mm

Dimension - Length Overall inch

1.64 in

Dimension - N inch

0.38 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Pad Width inch

0.74 in

Dimension - Strip Length inch

1/2 in

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.49 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Aircraft Size

AN 6

Conductor - Copper Str Aircraft Size Range

AN 6

Conductor - Copper Str Size

6

Conductor - Copper Str Size Range

6 AWG

Conductor Size

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1