HUBBELL
Image of QP10F25X03D QP10F25X03D, Vinyl Female Quick Disconnect For 12 - 10 AWG (.25 x .03)
Image of QP10F25X03D QP10F25X03D, Vinyl Female Quick Disconnect For 12 - 10 AWG (.25 x .03)

QP10F25X03D, Vinyl Female Quick Disconnect For 12 - 10 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

QP10F25X03D

Brass Female Quick Disconnect, 10-12 AWG, Vinyl Insulated, Tin Plated.

QP10F25X03D.

  • Sleeved barrel
  • Insulated connector eliminate the need for post installation insulation
  • Funnel entry barrrel opening assures quick and easy wire insertion
  • Dimpled female socket detent ensures firm grip

Features: Butted Seam, Insulated Connectors: Eliminate The Need For Post Installation Insulation, Funnel Entry Barrel Opening: Assures Quick And Easy Wire Insertion, Dimpled Female Socket Detent: Ensures Firm Grip, Mates With Type QP-M Male Disconnects, 600 V Maximum, 105 C Maximum, Size: 0.97 IN Overall Length X 0.23 IN Barrel Length X 0.29 IN Width, Installation Tool: Y10D Tool, Temperature: 105 DEG C Maximum, Nema Tab Size: 0.25 X 032 IN

Product details

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

QP10F25X03D

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIPâ„¢

Type

Disconnect Connectors

UPC

781810293577

UPC 12 Digit

7818102935777

Dimensions

Dimension - Length Overall inch

0.98 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999

Resources and downloads