HUBBELL
Piggyback
Piggyback

PGP1425X03B, Vinyl Male/Female Combination Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

PGP1425X03B

Vinyl Male/Female Combination Quick Disconnect For 16 - 14 AWG (.25 x .03).

PGP1425X03B.

  • Tin-Plated piggy-back connectors are designed to allow for additional terminals to be connected
  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Dimpled female socket detent assure firm grip

Product details

General

Catalog Number

PGP1425X03B

Color

Blue

Connector Type

Male/Female Quick Disconnect

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Physical Attribute - Tongue Type

Disconnect

Plated

Y

Plating Type

Tin

Trade Name

FINGRIPâ„¢

Type

Disconnect Connectors

UPC

781810327203

UPC 12 Digit

7818103272033

Dimensions

Dimension - B Length fraction

0.17

Dimension - B Length inch

0.17 in

Dimension - Inside Diameter inch

0.091 in

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.91 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Conductor Related

Conductor Range

#14 AWG to #16 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999