HUBBELL
YAD8CM4E8__50002376_IMAGE
YAD8CM4E8__50002376_IMAGE

YAD4CM20E34, Uninsulated Ring Terminal For 4 AWG, 1-Hole, 3/4" Stud

Brand:

Burndy

Catalog ID:

YAD4CM20E34

Uninsulated Ring Terminal For 4 AWG.

YAD4CM20E34.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power aftercrimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hold for an easy visual check of wire insertion
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

Features:Terminals utilize a brazed seam, Provide execellent high conductivity connections, Electro-tin plated for durable long lasting corrosion resistance, Vibration resistance and tensile strength is well within the limits of commercial specificatoins

Product details

General

Application

The YAD uninsulated OEM lug terminal is constructed of electrolytic copper

Catalog Number

YAD4CM20E34

Connector Type

Ring Terminal

EU RoHS Indicator

No

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUGâ„¢

Type

Ring Tongue

UPC

781810549124

UPC 12 Digit

7818105491244

Dimensions

Dimension - B Length inch

0.43 in

Dimension - Bolt Size fraction

3/4

Dimension - Hole Size inch

0.80 in

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.93 in

Dimension - Outside Diameter inch

0.41 in

Dimension - Pad Width inch

1.10 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size inch

3/4

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

4 AWG

Conductor Size

4 AWG

Conductor Type

  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

50