text.skipToContent text.skipToNavigation

YAE18G43FNK

by Burndy 

Catalog ID: YAE18G43FNK

Heavy Duty Right-AngleTerminals.

Product Details

General

Color Code Red
Connector Type Terminal - Ring
Feature - Barrel Style Chamfered
Material Copper
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Nickel
Trade Name INSULUG™
Type Ring Tongue
UPC 781810540794
UPC 12 Digit 7818105407944

Dimensions

Dimension - Hole Size inch 0.147 in
Dimension - Pad Width inch .250 in
Dimension - Stud Size inch #4;#5;#6
Dimension - Z inch 0.183 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 2000

Resources/Downloads