HUBBELL
YAVH
YAVH

YAV10H25, Uninsulated Ring Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YAV10H25

Seamless Copper Tube Uninsulated Ring Terminal, 12-10 AWG, 6-8, 1 in L, .31 in W.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

Features: The Type YAV-H HYLUG Is A Seamless Heavy Duty Uninsulated Compression Ring Tongue Terminal With A Shroud For An Insulation Grip And Cable Support, They Are Manufactured From Pure Electrolytic Copper Tubing For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, The Seamless Design Produces A Double Thick Tongue And The Seamless Barrel Provides A Strong Highly Reliable Connection, Meets The Requirements Of SAE-AS7928, The Benefits Of The Type YAV Apply To The YAV-H HYLUG, Shroud/Insulation Grip Cable Support And Strain Relief: Protects The Wire Against Breaking Under Vibration Or Flexing Conditions, Wire Shroud: Yes, Insulation Diameter (maximum): 0.192 IN, Package: Bulk, Conductor Type: Commercial/Military Stranded Copper, Wire Strip Length: 7/16 IN, Installation Tool: Plier Type: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98, MR8-9Q Tool, M8ND Tool With N10HT-24 Die, Tongue Angle: Straight

Product details

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors

Catalog Number

YAV10H25

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUGâ„¢

Type

Ring Tongue

UPC

781810024942

Dimensions

Dimension - B Length fraction

5/16 in

Dimension - B Length inch

0.31 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - D inch

0.42 in

Dimension - Hole Size fraction

1/6

Dimension - Hole Size inch

0.17 in

Dimension - Hole Size mm

4 mm

Dimension - Length Overall inch

1.00 in

Dimension - N inch

0.16 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.32 in

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.24 in

Conductor Related

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Navy Size

6 (7);6 (19);9 (7);9 (37)

Conductor - Copper Str Navy Size Range

6 (7)-9 (37)

Conductor - Copper Str Size

12;10

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Pallet Quantity

99999