YAVH
YAVH

Uninsulated Ring Terminal For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YAV10H3BOX

Seamless Copper Tube Uninsulated Ring Terminal, 12-10 AWG, 1/4 ", 1.17 in L, .47 in W.

Features: The Type YAV-H HYLUG Is A Seamless Heavy Duty Uninsulated Compression Ring Tongue Terminal With A Shroud For An Insulation Grip And Cable Support, They Are Manufactured From Pure Electrolytic Copper Tubing For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, The Seamless Design Produces A Double Thick Tongue And The Seamless Barrel Provides A Strong Highly Reliable Connection, Meets The Requirements Of SAE-AS7928, The Benefits Of The Type YAV Apply To The YAV-H HYLUG, Shroud/Insulation Grip Cable Support And Strain Relief: Protects The Wire Against Breaking Under Vibration Or Flexing Conditions, Package: Box, Insulation Diameter (maximum): 0.192 IN, Wire Shroud: Yes, Conductor Type: Commercial/Military Stranded Copper, Wire Strip Length: 7/16 IN, Tongue Angle: Straight, Installation Tool: Plier Type: Y10D, Y10-22 Tool, Ratchet: MR8-G98, MR8-9Q, Y8MRB-1, MR20 Tool, M8ND Tool With N10HT-24 Die

Product details

General

Application
For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810532508

Dimensions

Cable Insulation Diameter Maximum
0.192 in
Dimension - B Length fraction
22/71
Dimension - B Length inch
0.31 in
Dimension - Bolt Size fraction
1/4
Dimension - Hole Size inch
0.27 in
Dimension - L Length Overall mm
30 mm
Dimension - Length Overall inch
1.17 in
Dimension - N inch
0.23 in
Dimension - Outside Diameter inch
0.21 in
Dimension - Pad Width inch
0.47 in
Dimension - Strip Length inch
7/16 in
Dimension - Stud Size inch
1/4 in
Dimension - Z (inch)
0.32 in

Conductor Related

Conductor Range
#12 AWG to #10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
600
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings