HUBBELL
YAV
YAV

YAV10T7, Uninsulated Ring Terminal For 12 - 10 AWG, 1-Hole, #4-6 Stud

Brand:

Burndy

Catalog ID:

YAV10T7

Copper Compression Lug, Heavy Duty, Ring Tongue, 1 Hole w/ Inspection Hole, 12-10 AWG/ 14 AWG(Str), #4-#6 Stud, Short Barrel, Tin Plated.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

Features: Seamless uninsulated compression heavy duty ring tongue terminal. HYLUG Type YAV is a seamless, heavy duty uninsulated compression ring tongue terminal made from pure electrolytic copper tubing for use on copper commercial (Code) cable, Type AN aircraft cable and extra flexible conductors. Its seamless design also accommodates solid conductors. Double thick tongue provides a strong connector for demanding applications requiring high reliability. Applications include: industrials, hospitals, electric utilities, aircraft, shipboard and marine, steel mills, computers, mining equipment and other equipment subject to vibration. HYLUG Type YAV provides maximum conductivity, low resistance and excellent ductility. Seamless tubular crimp barrel has no seams to split for a very high quality electrical connection. Extra copper material assures the compression connector operates cooler than the conductors it connects. Internally bevelled barrel provides easy cable entry, especially for flexible conductors. Inspection hole provides visual check for proper conductor insertion. Nickel plating available, add -NK suffix.

Product details

General

Application

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors

Catalog Number

YAV10T7

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUGâ„¢

Type

Ring Tongue

UPC

781810025291

Dimensions

Dimension - B Length fraction

2/5 in

Dimension - B Length inch

0.39 in

Dimension - Bolt Size fraction

#4 - #6

Dimension - D inch

0.42 in

Dimension - Hole Size fraction

1/7

Dimension - Length Overall inch

0.93 in

Dimension - N inch

0.16 in

Dimension - Outside Diameter inch

0.22 in

Dimension - Pad Width inch

0.31 in

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.24 in

Conductor Related

Conductor - Copper Solid Size

12;11;10

Conductor - Copper Solid Size Range

12-10

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Navy Size

6 (7);6 (19);9 (7);9 (37)

Conductor - Copper Str Navy Size Range

6 (7)-9 (37)

Conductor - Copper Str Size

12;10

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL467;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Pallet Quantity

99999